1617145-2
TE Connectivity
Relays Contactors and Switches
Relays
Milo-Aero Relays
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{teconnectivity/relays_contactors_and_switches/relays/mil_aero_relays/to_5_100_grid_relays.prj},{NB=1617145-2},{PN=1617145-2},{CR=390},{CPR=369},{CCR=1},{SHA256=HbVKzrJ/LvaOVrejE2OqFaOyiiXp/o3UyXXUmM5zqnA=},{INAME=00142__c2d16171452d22do2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-1617145-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=JMGAC-12MW = M39016/17-040M}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 168
HELP_VARIABLE
Company
TE Connectivity
Description
TO-5/.100 Rrid Relays
Bill of material
1617145-2
PN
Part Number
1617145-2
1617145-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
JMGAC-12MW = M39016/17-040M
JMGAC-12MW = M39016/17-040M
ALIAS
Alias
JMGAC-12MW
JMGAC-12MW
MD
MOSFET Driver
Without
Without
PT
Product Type
Relay
RT
Relay Type
Military/Aerospace High Performance
ET
Enclosure Type
Hermetically Sealed
TD
Transistor Driver
Without
Without
CPM
Coil Power Measurement
Milliwatts
IV
Input Voltage
12
12
VDC
CSD
Coil Suppression Diode
Without
Without
CVVDC
Coil Voltage
12
12
VDC
CR
Coil Resistance
390
390
Ω
CPR
Coil Power Rating (DC)
369
369
mW
CPPD
Coil Polarity Protection Diode
Without
Without
SHOCK
Shock
75G's, 6ms
75G's, 6ms
AS
Actuating System
DC
VIBRATION
Vibration
30G's, 10 – 3000Hz
30G's, 10 – 3000Hz
CMS
Coil Magnetic System
Non-Polarized, Monostable
CA
Contact Arrangement
2 Form C, DPDT, 2 C/O
2 Form C, DPDT, 2 C/O
CCR
Contact Current Rating
1
A
PC
Pin Configuration
.175DiameterMountingPad"
.175DiameterMountingPad"
CCC
Contact Current Class
Low Level – 1 A
TT
Termination Type
Long Leads
Long Leads
MT
Mounting Type
Printed Circuit Board
OTRC
Operating Temperature Range
-65 – 125
-65 – 125
°C
COMMENT
Comment
N/A
N/A