??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 17
HELP_VARIABLE
Company
Tece
Description
Toilet modules with Base cistern - TECEbase
Bill of material
9400406(350,0)
CNSORDERNO
Article number
PICTURE
Picture
LODLEVEL
LOD Level
H
Height adjustment
mm
Enter value for H
Height adjustment
mm
cm
inch
ft
KT1
Shorttext 1
ZT
Customs code
39229000
UL
Country of origin
Polen
WG
Commodity group
910
PG
Product group
2009100010
ME
Unit
St.
LE1
1
LE2
10
LE3
60
GTIN
IDNR
ASTEXT
Specification text
Информация
Ausschreibungstext
HTML
Website
HTML
EF002169
Material
EF021320
Self-bearing construction
EF000139
Surface protection
EF021457
Adjustable height
mm
EF005454
Height
mm
EF005452
Width
EF005457
Depth
mm
EF022822
Material flushing reservoir
EF020834
Quality class flushing reservoir
EF024127
Mains water connection
EF020820
Size of mains water connection
EF020260
Min. flushing water quantity
EF023792
Max. flushing water quantity
EF022823
Flushing
EF020698
Adjustable flushing water quantity
EF023751
Suitable for front operation
EF023752
Suitable for shelf operation
EF023081
Min. shelf height
EF021703
Outer pipe diameter drainage
EF023084
Frame suitable for wc with offset > 60cm
EF023756
Adjustable toilet height