??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
TopSide adapter, height 176 mm - TopSide adapter, height 176 mm
Bill of material
9194660
ARTICLENO
Order Number
9194660
CW
Carcase Width
600.000 mm
NL
Nominal Length
470.000 mm