??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Touch Valves TV / TVN - TVN G1/4-AG 8.4 N041
Bill of material
SCHMALZ 10.05.10.00058 TVN G1/4-AG 8.4 N041
NAME
Name
10_05_10_00058
NNCUSTOM
TVN G1/4-AG 8.4 N041
NTCUSTOM
Tastventil
NBCUSTOM
TVN G1/4-AG 8.4 N041
LINACUSTOM
TVN G1/4-AG 8.4 N041
ARTNR
Order number
10.05.10.00058
C121
D
16.8 mm
C119
D1
8.7 mm
C132
G1
G1/4"-AG
C111
L
10 mm
C109
L1
45.7 mm
C110
L2
12.3 mm
C617
L3
3 mm
C133
LG1
11 mm
C140
SW1
17 mm
C171
Z
8.4 mm
C922
Nenndurchfluss
78 l/min
C923
Nenndurchfluss
4.6 mł/h
C575
Weight
9.8 g