??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Schmalz
Description
Touch Valves TV / TVN - TVN G1/4-AG 9 N009
Bill of material
SCHMALZ 10.05.10.00065 TVN G1/4-AG 9 N009
NAME
Name
10_05_10_00065
NNCUSTOM
TVN G1/4-AG 9 N009
NTCUSTOM
Tastventil
NBCUSTOM
TVN G1/4-AG 9 N009
LINACUSTOM
TVN G1/4-AG 9 N009
ARTNR
Order number
10.05.10.00065
C122
Dk
6 mm
C132
G1
G1/4"-AG
C135
G2
M10x1.25-AG
C111
L
15.5 mm
C109
L1
47 mm
C133
LG1
10 mm
C136
LG2
11.5 mm
C140
SW1
17 mm
C171
Z
9 mm
C922
Nenndurchfluss
78 l/min
C923
Nenndurchfluss
4.6 mł/h
C575
Weight
11.5 g