您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
towel bar acorp stainless square 9054x 9054 18 bradex
Bradley
Washroom Accessories
Hospitality
9054_9065_stainless_steel_towel_bar_satin
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bradley/washroom_accessories/hospitality/9054_9065_stainless_steel_towel_bar_satin/towel_bar_acorp_stainless_square_9054x.prj},{NB=Washroom_Accessories - Hospitality - 9054_9065_stainless_steel_towel_bar_satin - towel_bar_acorp_stainless_square_9054x - towel_bar_acorp_stainless_square_9054x_9054_18_bradex},{PERCENTAGEOFRECYCLEDCONTENT=0.000},{LOWEMITTINGMATERIAL=0.000},{DEFAULTELEVATION=48.000},{WIDTH=18.000},{LENGTH=0.000},{HEIGHT=0.000},{NAME=towel_bar_acorp_stainless_square_9054x_9054_18_bradex},{INAME=towel_bar_acorp_stainless_square_9054x_9054_18_bradex},{RFAFILE=towel_bar_acorp_stainless_square_9054x},{SHA256=wmzqu8TU6QPAvSfO5rE0C668WbQr3JcgkS2m5mDZW1A=},{VARIANTNAME=9054-18 BradEX},{LEEDCREDIT=n/a},{COMPLIESTONAFTA=n/a},{BUYAMERICANACT=To Be Determined},{INSTALLATIONTYPE=Surface Mounted}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Bradley
Description
Towel Bar Acorp Stainless Square 9054x
Bill of material
towel_bar_acorp_stainless_square_9054x_9054_18_bradex
VARIANTNAME
9054-18 BradEX
9054-18 BradEX
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
LEEDCREDIT
LEED Credit
n/a
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
DEFAULTELEVATION
Default Elevation
48.000
INSTALLATIONTYPE
Installation Type
Surface Mounted
WIDTH
Width
18.000
18.000
LENGTH
Length
0.000
HEIGHT
Height
0.000
WARRANTYINFORMATION
Warranty Information
Refer to Washroom Accessories Warranty
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TECHNICALDATA
Technical Data
n/a
OMNICLASSTITLE
OmniClass Title
Towel Bars
OMNICLASSCODE
OmniClass Code
23-31 25 25
MODELINGCODE
Modeling Code
n/a
MODEL
Model
9054-18 BradEX
9054-18 BradEX
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Commercial Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13.13
MANUFACTURER
Manufacturer
Bradley Corporation
DESCRIPTION
Description
Towel Bar | 3/4" Square - 18" W
Towel Bar | 3/4" Square - 18" W
COPYRIGHT
Copyright
This Model Is Property Of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
No