??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bradley
Description
Towel Bar Acorp Stainless Square 9055x
Bill of material
towel_bar_acorp_stainless_square_9055x_9055_18_bradex
VARIANTNAME
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
LEEDCREDIT
LEED Credit
n/a
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
DEFAULTELEVATION
Default Elevation
48.000
INSTALLATIONTYPE
Installation Type
Surface Mounted
WIDTH
Width
LENGTH
Length
0.000
HEIGHT
Height
0.000
WARRANTYINFORMATION
Warranty Information
Refer to Washroom Accessories Warranty
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TECHNICALDATA
Technical Data
n/a
OMNICLASSTITLE
OmniClass Title
Towel Bars
OMNICLASSCODE
OmniClass Code
23-31 25 25
MODELINGCODE
Modeling Code
n/a
MODEL
Model
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Commercial Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13.13
MANUFACTURER
Manufacturer
Bradley Corporation
DESCRIPTION
Description
COPYRIGHT
Copyright
This Model Is Property Of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
No