??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bradley
Description
Towel Dispensers acorp 2448
Bill of material
towel_dispensers_acorp_2448_semi_recessed
VARIANTNAME
DEFAULTELEVATION
Default Elevation
48.000
TUMBLERLOCK
Tumbler Lock
WIDTH
Width
14.250
HEIGHT
Height
28.250
DEPTHOFWHICHPROJECTS
Depth of which projects
DEPTH
Depth
4.000
WARRANTYINFORMATION
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
OMNICLASSTITLE
OmniClass Title
Paper Towel Dispenser, Disposal Units
OMNICLASSCODE
OmniClass Code
23.40.20.21.17
MODEL
Model
MASTERFORMATTITLE
MasterFormat Title
Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13. 13
MANUFACTURER
Manufacturer
Bradley Corporation
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Towel Dispenser
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
VOIDWIDTH
Void Width
12.688
VOIDHEIGHT
Void Height
26.625
VOIDDEPTH
Void Depth
COLLARVISIBILITY
Collar Visibility
COLLARDEPTHADJUSTER
Collar Depth Adjuster