??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Towel Ring Acorp 934
Bill of material
towel_ring_acorp_934_934
VARIANTNAME
934
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
DEFAULTELEVATION
Default Elevation
48.000
MATERIAL
Material
ZAMAC
INSTALLATIONTYPE
Installation Type
Wall Mounted
WIDTH
Width
6.000
HEIGHT
Height
6.000
DEPTH
Depth
1.750
WARRANTYINFORMATION
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TECHNICALDATA
Technical Data
n/a
OMNICLASSTITLE
OmniClass Title
Towel Bars
OMNICLASSCODE
OmniClass Code
23.31. 25.25
MODELINGCODE
Modeling Code
n/a
MODEL
Model
934
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 00
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Towel Ring with Chrome-Plated Ring
COPYRIGHT
Copyright
This Model is Property of Bradley Corporation
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
No