??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
TP_GT3,TPK_GT3,TPB_GT3,TPN_GT3 - Timing Pulleys - 3GT Type
Bill of material
TPK16GT3060-A-H4
MODEL
model
MAT
Pulleys Material
MATF
Flange Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
Number of teeth
VAR04
Nominal width
FIX02
Belt Width Used
6mm
VAR06
Pulley Shape
VAR08
Shaft hole specifications
VAR10
d Specify unit 1mm
mm
VAR12
Z Specify unit 1mm
mm
VAR14
J Specify unit 0.1mm
mm
VAR16
Q Specify unit 1mm
mm
VAR18
R Specify unit 1mm
mm
VAR20
S Specify unit 0.1mm
mm
VAR22
T Specify unit 0.1mm
mm
FIX04
A
7.3 mm
FIX06
W
11.0 mm
FIX08
L
0.0 mm
FIX10
P.D.
15.28 mm
FIX12
O.D.
14.52 mm
FIX14
D
0 mm
FIX16
F
19 mm
FIX18
E
11 mm
FIX20
b
0 mm
FIX22
t
0.0 mm
VAR24
Change an Angle of Set Screw
VAR26
Not riveted flange
VAR28
Flange cut
VAR30
FC Specify unit 0.5mm
mm
VAR32
Change Tapped Hole Dimension
VAR34
TPC Selected
VAR36
Cut the hub length
VAR38
BC Specify unit 0.5mm
mm
VAR40
Add tapped holes on the side
VAR42
QTC Specify unit 1mm
mm
VAR44
QFC Specify unit 1mm
mm
VAR46
QSC Specify unit 1mm
mm
VAR48
M Selected
VAR50
Add through holes to the side
VAR52
KTC Specify unit 1mm
mm
VAR54
KFC Specify unit 1mm
mm
VAR56
KSC Specify unit 1mm
mm
VAR58
K Specify unit 0.5mm
mm
FIX95
PDF
PDF