??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
PRiCi FA
Description
TPH_S3M,TPKH_S3M,TPBH_S3M,TPNH_S3M - Keyless Timing Pulleys - S3M Type With Centering Function
Bill of material
TPKH34S3M100-E-6
MODEL
Model
MAT
Pulley Material
FMAT
Flange Material
BMAT
Bushing Material
Equivalent to S45C
SUR
Pulley Surface treatment
FSUR
Flange Surface treatment
BSUR
Bushing Surface treatment
CODE
Code
VAR02
Number of Teeth
mm
VAR04
Nominal width
FIX01
Belt Width Used
10mm
FIX02
A
11 mm
FIX04
W
15 mm
VAR06
Pulley Shape
VAR08
Shaft Bore Dia. d selected
mm
FIX06
Y
0.0 mm
FIX08
P.D.
32.47 mm
FIX10
O.D.
31.71 mm
FIX12
F
40 mm
FIX14
E
28 mm
FIX16
Allowable maximum torque
12.7 N·m
FIX18
D1
21.5 mm
FIX20
(L)
6.0 mm
VAR10
Not riveted flange
VAR12
Flange cut
VAR14
FC Specify unit 0.5mm
mm
FIX95
PDF
PDF