??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Firma
Rollon
Opis
TQAX - Stainless steel telescopic rail, customizable extension, vertical applications, radial ball bearings (max load 1880 N, max closed length 1600 mm)
Lista materiałowa
TQAX26-0400Q
INFO1
Long description
The TQAX is a roller telescopic rail with radial ball bearings and stainless steel elements. It is a very compact slide with a square cross section that offer good load capacities, both axial and radial, and are particularly suitable for vertical applications, thanks to their compactness and light weight. Possible customised stroke.Main advantages:• High corrosion resistance thanks to rails and intermediate element in AISI304 and rollers in hardened AISI 440C.• Stroke can be easily customized by repositioning the slider distances.• Very low opening / closing force and excellent quality of movement, even under load, thanks to its minimal deflection.• Excellent reliability in dirty environments thanks to large rolling elements and sliders with wipers.• Wide operating temperature range from -20°C to +80°C.
CODE
Code
TYP
Typ
TQAX
SIZE
Rozmiar
L
Length
mm
H
Skok
mm
POS
Position
A
mm
C
mm
H1
mm
E
mm
F
mm
M
mm
T
mm
N
mm
P
SNOR
Sliders - Num. of rollers
3
SL
Sliders - Length L
mm
Z
mm
V
mm
S
mm
NOH
N° of access holes
B
mm
CORAD
Co rad - Load capacity for a pair of rails
N
COAX
Co ax - Load capacity for a pair of rails
N
MX
Mx - Moment for a pair of rails
Nm
MY
My - Moment for a pair of rails
Nm
MZ
Mz - Moment for a pair of rails
Nm
WEIGHTR
Rail Weight
kg/m
WEIGHT4SL
Weight 4 sliders
kg
WEIGHT
Waga
kg