??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
TRAP and TRAP-MSE Series - Aluminum Press Frame Tripple Rod Multi-Stage Cylinders
Bill of material
TRAP-MF1-5x0.125
PN
Part No.
TRAP-MF1-5x0.125
PNACC
Accessories Part No.
(NO ACCESSORIES)
SERIES
Series
Aluminum
BM
Basic Model
STYLE
Style
BORE
Bore
5.00 Inch
STROKE
Stroke
Inch
STAGES
Stages
MA
Micro Adjust Option
RED
Rod End - Double Rod
PT
Port Type
OPH
Port Head Location
OPC
Port Cap Location
CH1EPL
Center Head 1 Extend Port Location
CH2EPL
Center Head 2 Extend Port Location
CH3EPL
Center Head 3 Extend Port Location
CH1RPL
Center Head 1 Retract Port Location
CH2RPL
Center Head 2 Retract Port Location
CH3RPL
Center Head 3 Retract Port Location
HCT
Head Cushions Type
CLH
Head Cushions Locations
CCT
Cap Cushions location
CCL
Cap Cushions Locations
AAD
Extended Piston Rod Thread - Cap End
ALD
Extended Piston Rod Thread Length - Cap End
Inch
CC
Extended Piston Rod - Head End
CL
Extended Piston Rod Length - Head End
Inch
CCD
Extended Piston Rod - Cap End
CLD
Extended Piston Rod Length - Cap End
Inch
BP
Bumper Options
MP
Magnetic Piston
S
Seals
BTP
Bench Top Press
LOC
Location
SB
Switch Bracket
SS
Switch Selection
SP
Switch Position
LB
4.500 Inch
LD
5.000 Inch
LE
4.875 Inch
LG
6.125 Inch
LH
7.375 Inch
LI
8.625 Inch
A
1.000 Inch
B
1.500 Inch
BC
3.375 Inch
C
2.500 Inch
DP
0.313 Inch
E
5.500 Inch
EE
1/2 Inch
F
0.625 Inch
G
1.750 Inch
H
1.844 Inch
J
1.250 Inch
K
0.438 Inch
KKTP
KK Tap
1/2-20
MMR
MM
1.000 Inch
P
3.000 Inch
PE
3.375 Inch
PG
4.625 Inch
PH
5.875 Inch
PI
7.125 Inch
QQ
1/2-20
R
4.125 Inch
TB
3.313 Inch
TPP
TP
5.000 Inch
V
0.250 Inch
XP
3.250 Inch
Y
5.375 Inch
YP
2.500 Inch
ZB
9.312 Inch
ZM
11.125 Inch
ZEE
ZE
9.688 Inch
ZG
10.938 Inch
ZH
12.188 Inch
ZI
13.438 Inch