??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 192
HELP_VARIABLE
Company
Wilo
Description
TRE 50-2
Bill of material
0006081572/00160
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
LOD
MANUFACTURER_NAME
Manufacturer
WILO SE
DESCRIPTION_SHORT
Short text
Medium-speed submersible mixer with single-stage planetary gear
DESCRIPTION_LONG
Tender text
Propeller 2- or 3-bladed propeller with a nominal propeller diameter of 500 mm to 1200 mm. Clogging-free design made possible by backward-curved incoming flow edge. Motor Submersible motor of the T-series (surface-cooled motor) with standard connection for an easy and efficient adaptation of the motor power. The motor heat is given off directly to the fluid via the housing. The winding is equipped with a temperature monitor. Large-sized inclined (not with TR 80-1) and grooved ball bearings ensure long service life of the motor bearings. TRE units are equipped with high-efficiency TE motors (surface-cooled high efficiency motor), which meet the IE3/IE4 classification (derived from IEC 60034‑30). Seal Sealing is achieved through the use of a 3-chamber system (pre-chamber, gear chamber and sealing chamber). The large-volume pre- and sealing chambers collect leakage from the two mechanical seals. The pre-chamber can be equipped with an external pencil electrode on request. The sealing between the fluid and the pre-chamber, as well as between the gear and sealing chamber are realized by a corrosion-resistant and wear-proof mechanical seal made of solid silicon carbide material. The sealing between the pre-chamber and gear chamber as well as between the sealing chamber and motor are realised by radial sealing rings. A seal bushing ensures long-term corrosion-protected fit of the mechanical seal. Gear Single-stage planetary gear with exchangeable transmissions. The gear bearings are dimensioned so that the resulting mixing forces are absorbed and are not transferred to the motor bearings. Cable Longitudinally watertight connection cable type NSSHÖU for strong mechanical loads. The connection cable enters the motor housing through a water pressure-tight cable inlet with strain relief and bend protection.
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
EC003865
EF000010
Model
Mixer
EF023171
Drive
Gear-driven
EF012424
Motor power input (P1) per motor
kW
EF012425
Motor power output (P2) per motor
kW
EF004127
Supply voltage
400 V
EF000351
Number of phases
3
EF005455
Frequency
50 Hz
EF000001
Nominal current
A
EF005036
With connection cable
yes
EF003636
Connection cable length
10.0 m
EF004123
With thermal motor protection
yes
EF005474
Degree of protection (IP rating)
IP68
EF004663
Explosion-proof
0
EF000526
Max. immersion depth
20.0 m
EF025502
Number of blades
EF025855
Outer diameter propeller
500 cm
EF011314
Blade material
EF026155
Thrust
N
EF001642
Rotational speed
1/min
EF011795
Material motor housing
5.1301. EN-GJL-250
EF007959
With mounting bracket
yes
THRUST_TO_POWER_RATIO
Thrust to power ratio
N/kW
EF023092
Insulation class acc. to IEC
H
EF003271
Transmission rate
EF020077
Minimum medium temperature (continuous)
3.0 °C
EF020023
Maximum medium temperature (continuous)
40.0 °C
EF008234
Type of motor protection
EF025859
Direction of rotation
In clockwise rotation
EF000167
Weight
kg
EF003701
Electrical connection
Non-detachable
EF003433__CABLE_1_
Cable construction
mm²
EF003433__CABLE_4_
Cable construction
0
EF000081__CABLE_1_
Cable type
EF000081__CABLE_4_
Cable type
0
A
Angle to first bolt hole
45 °
DNOM
Nominal propeller diameter
500 mm
DMIN
Minimum propeller diameter
mm
N
Number of wings
P1
Diameter propeller hub
0 mm
P2
Diameter propeller hub
126 mm
B1
Dimensions
100.0 mm
B2
Dimensions
110 mm
B3
Dimensions
70 mm
DIAMD2
Dimensions
222 mm
DIAMD3
Dimensions
244 mm
DIAMD4
Dimensions
225 mm
DIAMD5
Dimensions
140 mm
DIAMD6
Dimensions
225 mm
H7
Dimensions
140 mm
H8
Dimensions
150 mm
H9
Dimensions
140 mm
L1
Dimensions
mm
L2
Dimensions
mm
L3
Dimensions
81 mm
L4
Dimensions
0.0 mm
L5
Dimensions
155.5 mm
L6
Dimensions
mm
L7
Dimensions
mm
L8
Dimensions
40 mm
L9
Dimensions
25 mm
L10
Dimensions
20 mm
L11
Dimensions
90 mm
L12
Dimensions
20 mm
L13
Dimensions
40 mm
MCA
Dimensions
100 mm
MCB
Dimensions
1500 mm
MCC
Dimensions
900 mm
MCD
Dimensions
4000 mm
MCE
Dimensions
400 mm