??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
TRI/120 - Tirante
Bill of material
7317525
CODE
code
7317525
MOD
Modello
TRI/120
L
120 mm
A
54 mm
B
26 mm
D
19 mm
D1
25 mm
D2
4 mm
WGT
weight
41 g
MAT
Materiale
Gomma nera, durezza 65/70 SHORE.