??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
TS 15-168
Bill of material
19717001
MD01
VAR__MANUID_
19717001
DESCSHORT
Short Description
TS 15-168
DESCLONG
Long Description
Standard rail according to DIN EN 60715, 15 x 5, for TG 2015, length 168 mm<br /><strong>Dimensions: </strong>5 x 168 x 15 mm
INTNO
International product number
4013902814800
MANUID
Product number of the Manufacturer
19717001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TS 15-168
EF000010
EV005504
EF000040
15
EF000139
EV000283
EF000386
1
EF001438
168
EF001457
EV005294
EF002169
EV000179
EF002677
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0265
LENGTH
168
WIDTH
5
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04