??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
TSH-125 - Synchronous belt slide table
Bill of material
TSH-125-P100-100-1R-C-J-P04
INFOTEXT
Infotext
Dimensions
MODEL
Model no.
TSH
BS
Body size
125 mm
SL
Screw Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MMD
Motor mounting direction
PG
Precision grade
C : Ordinary
SENSOR
Sensor
MT
Motor type
MC
Motor capacity
BRAKE
Brake
SO
Special options
A
409 mm
B
385 mm
C
100 mm
D
100 mm
E
6 mm
F
1.0 mm
WEIGHT
Weight
4.0 kg