피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
français
हिन्दी
日本語
中文 (繁體)
English
품질보증 정보
카탈로그: Samtec
생성됨: 17.10.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Samtec
TSW-101-05-G-S
Samtec
Connectors
Standard Board-to-Board
.100" Pitch Square Post Systems
.100" (2,54 mm) Pitch Terminal Strips
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{samtec/connectors/standard_btb/100_pitch_square_post_sys/100_pitch_terminal_strips/tsw_asmtab.prj},{NB=TSW-101-05-G-S},{SERIES=TSW},{TSS=-1},{POS=01},{LS=-05},{PLOPT=-G},{ROW=-S},{TOPT=},{LCOPT=},{LLOPT=},{POLOPT=},{PPATH=parts/tsw_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Samtec
Description
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post Header
Bill of material
TSW-101-05-G-S
PN
Part Number
TSW-101-05-G-S
SERIES
Series
TSW
TSS
Terminal Space Spec.
-1 - .100 [2.54] Fill every position
-2 - .200 [5.08] Fill every other position
-1 - .100 [2.54] Fill every position
-2 - .200 [5.08] Fill every other position
POS
No. of Positions
-01
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-31
-32
-33
-34
-35
-36
-37
-38
-39
-40
-41
-42
-43
-44
-45
-46
-47
-48
-49
-50
-01
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-31
-32
-33
-34
-35
-36
-37
-38
-39
-40
-41
-42
-43
-44
-45
-46
-47
-48
-49
-50
LS
Lead Style
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
PLOPT
Plating Specification
-G - 10µ" Gold in Contact Area, 3µ" Gold on Tail
-T - Matte Tin Contact and Tail
-L - 10µ" Light Selective Gold in Contact Area, Matte Tin on Tail
-F - 3µ" Flash Selective Gold in Contact Area, Matte Tin on Tail
-STL - 30µ" Selective Gold in Contact Area, Tin/Lead on Tail
Non-standard option - Please contact SAMTEC: -S - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Heavy Gold in Contact Area, 3µ" Gold on Tail
Non-standard option - Please contact SAMTEC: -E - 50µ" Extra Heavy Gold in Contact Area, 3µ" Gold on Tail
Non-standard option - Please contact SAMTEC: -TM - Matte Tin Contact and Tail
Non-standard option - Please contact SAMTEC: -SM - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -LM - 10µ" Light Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -FM - 3µ" Flash Selective Gold in Contact Area, Matte Tin on Tail
-G - 10µ" Gold in Contact Area, 3µ" Gold on Tail
-T - Matte Tin Contact and Tail
-L - 10µ" Light Selective Gold in Contact Area, Matte Tin on Tail
-F - 3µ" Flash Selective Gold in Contact Area, Matte Tin on Tail
-STL - 30µ" Selective Gold in Contact Area, Tin/Lead on Tail
Non-standard option - Please contact SAMTEC: -S - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Heavy Gold in Contact Area, 3µ" Gold on Tail
Non-standard option - Please contact SAMTEC: -E - 50µ" Extra Heavy Gold in Contact Area, 3µ" Gold on Tail
Non-standard option - Please contact SAMTEC: -TM - Matte Tin Contact and Tail
Non-standard option - Please contact SAMTEC: -SM - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -LM - 10µ" Light Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -FM - 3µ" Flash Selective Gold in Contact Area, Matte Tin on Tail
ROW
Row Specification
-S - Single
-D - Double
-T - Triple
-Q - Triple (Fill Outer Rows only)
-S - Single
-D - Double
-T - Triple
-Q - Triple (Fill Outer Rows only)
TOPT
Tail Option
Straight Body
Straight Body
LCOPT
Locking Clip
Not Available
Not Available
LLOPT
Locking Lead
Not Available
Not Available
POLOPT
Polarizing Specification
Not Selected
001
Not Selected
001
A
0.130
인치
B
0.335
인치
C
0.105
인치