??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HPC
Description
TUBE-2 - Square tube - Stainless steel or aluminium
Bill of material
HPC - TUBE25-25/SS
REF
Part number
MAT
Material
H
25 mm
W
25 mm
L
Length
3000 mm
MAS
Weight
kg/m
INFO
Informations
Information
INFO