??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Palme
Description
TUBE swing door - Swing door
Bill of material
TTPII 80/H1/20L/H1/20
PG
Product group
TUBE alcove doors
WG
Material group
Swing doors
PL
Product line
TUBE
INS
Installation
ALCOVE
AT
Item text
TUBE | left swing door | rod, INSIDE | IN tiling | width 600 mm
TUBES
Rod
IAF
Einbauart Wandprofil
APRO
Selection 4 "PRO profile"
Mounting flush in the wall -> IN TILING
B
Width
mm
Enter value for B
Width
mm
cm
inch
ft
H
Height
2000 mm
BN
Part no.
TTPII 80/H1/20L
E
Hinged side
GR
Handles
D
Doors open / closed
AP
Selection 2 profile colours
AG
Selection 3 glass type
LODLEVEL
LOD Level