??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
TUUFW,TUUFWN - Take-Up Unit With Frame
Bill of material
TUUFW30
PN
Part Number
TYPE
Type
TUUFW
MATH
Material of Unit Body
Low Carbon Steel
MATB
Material of Bearing
52100 Bearing Steel
MATRS
Material of Rubber Seal
Nitrile Rubber
MATSS
Material of Set Screw
4137 Alloy Steel
PRECISION
Precision
JIS B 1558/JIS B 1514/JIS B 1559
OT
Operating Temperature
-15 ~+100 °C
TS
Type Selection
D
mm
JIS
JIS Nominal (Bearing Part)
H
mm
H1
mm
L
mm
L1
mm
A
50 mm
A1
6 mm
A2
mm
W
mm
W1
mm
P1
mm
P2
mm
P3
64 mm
B
mm
S
mm
AL
Allowable Load
KN
M
Mounting Screw Nominal
CR
Basic Load Rating Cr (Dynamic)
KN
COR
Basic Load Rating Co (Static)
KN
TM
Nominal Adjustment Screw
M1
M1 (Set Screw)
MASS
Mass
g
PPATH
tuufw/tuufw_asmtpl.prj