??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
TW Genesis Series - Effortless and Quiet Caster
Bill of material
TGE65507GR-MNT
PN
Part Number
TGE65507GR-MNT
SER
Series
Genesis Twin Wheel
MO
Fastening Type
SIZE
Fastening Size
D
Wheel Diameter
65 mm
W
Tread Width
0.55 Inch
TM
Tread Material
MonoTech
BC
Body Color
CAP
Capacity
110 lbs.
BR
Brake Type
H
Mount Height
3 Inch
R
Swivel Radius
2 5/16 Inch