目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
TU-05PYP-283-TL-CL01
Conveyer & Caster
MedCaster
Casters
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ccefi/medcaster/casters/twin_tech_ultra_asmtab.prj},{NB=TU-05PYP-283-TL-CL01},{SER=Twin Tech Ultra},{MO=Central Locking Stem},{SIZE=CL01},{D=5},{TT=Polyurethane Grey},{BR=TL},{WB=Precision Ball},{PPATH=twin_tech_ultra_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
TW - Twin Tech (to 297 lb/ea)
Bill of material
TU-05PYP-283-TL-CL01
PN
Part Number
TU-05PYP-283-TL-CL01
SER
Series
Twin Tech Ultra
MO
Mounting Options
Central Locking Stem
SIZE
Stem Size
27.8mm Dia. x 98mm Long, 45 deg Cam
32mm Dia. x 54mm Long, 30 deg Cam
27.8mm Dia. x 98mm Long, 30 deg Cam
32mm Dia. x 54mm Long, 45 deg Cam
27.8mm Dia. x 45mm Long
32mm Dia. x 45mm Long
27.8mm Dia. x 98mm Long, 45 deg Cam
32mm Dia. x 54mm Long, 30 deg Cam
27.8mm Dia. x 98mm Long, 30 deg Cam
32mm Dia. x 54mm Long, 45 deg Cam
27.8mm Dia. x 45mm Long
32mm Dia. x 45mm Long
D
Wheel Dia.
5
Inch
W
Tread Width
2 1/2
Inch
TT
Tread Type
Polyurethane Grey
CAP
Capacity
297
lbs
BR
Caster Brake
Total Lock
Total and Direction Lock
Total Lock
Total and Direction Lock
H
Load Height
5 7/16
Inch
R
Swivel Rad.
4 9/64
Inch
WB
Wheel Bearing
Precision Ball