??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Twin Wheel Series - Twin Wheel Economical Black Nylon Caster
Bill of material
TW-02NYO-200-SW-GR01
PN
Part Number
TW-02NYO-200-SW-GR01
SER
Series
Twin Wheel
MO
Fastening Type
SIZE
Fastening Size
D
Wheel Diameter
Inch
W
Tread Width
1 1/2 Inch
TT
Wheel Type
CAP
Capacity
90 lbs
BR
Brake Type
H
Mount Height
2 29/64 Inch
R
Swivel Radius
2 Inch
WB
Bearing Type
Plain