??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
Twisterband - Openable with film-hinge
Bill of material
TB30.75.22.7.01.0
ARTNR
Part no.
TB30.75.22.7.01.0
INFO
Info PDF
INFO
DW
Angle of rotation
°
PM
Position moving end
°
U
Number of rotations
0.5
H
Total Height of the Entire System
256 mm
XT
Number of ribbons
7 mm
KL
Max. Length of Cables
1.8 mm
HI
Inner height
22 mm
BI
Inner width
75 mm
X1
ø Inner machine construction space
90 mm
X2
ø Outer machine construction space
330 mm
R1
Min. bend radius
44 mm
R2
Max. bend radius
77 mm
D1
Max. cable diameter
17 mm
IT
Interior separation
yes
OS
Opening system
Locking mechanism
GK
Max. Speed
180 °/s
B
Max. Acceleration
1 m/s²
TEMP
Max. Temperature Range
70 °C