??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Two-part insert profile -plastic- - accessories
Bill of material
4018556 Einfassprofil Kunststoff 2tlg. (T=4)
ARTIKEL
Article description
Two-part insert profile -plastic-
TYPE
bar a 2000 mm
BEST
Order-no.
L
Length
2000 mm
A
mm
B
11.800 mm
C
14.200 mm
D
5.000 mm
F
5.700 mm
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
WARTUNGSINTVALL
Maintenance interval for the item
No Need
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
76109090
ROHSWWW
Certificate ROHS (click me)
REACHWWW
Certificate REACH (click Icon)