??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR15AB00-1212AI
Bill of material
447811-000
PN
Part Number
447811-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
447811-000
TEINTERNALDESCRIPTION
TE Internal Description
TXR15AB00-1212AI
ALIAS
Alias #
9-1193364-7
PLUGGABLEIOACCESSORYTYPE
Pluggable IO Accessory Type
Tinel-Lock Adapter
TERMINATIONDEVICETYPE
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
CONNECTORSHELLSIZE
Connector Shell Size
20, 22
TERMINATIONDEVICEINCLUDED
Termination Device Included
TR12AI
COLOR
Color
Olive Drab
BACKSHELLMATERIAL
Backshell Material
Aluminum
ADAPTERPLATINGMATERIAL
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TEADAPTERCODE
TE Adapter Code
15
ADAPTERENTRYSIZE
Adapter Entry Size
12
OVERBRAIDTERMINATION
Overbraid Termination
Tinel-Lock Ring
CABLEDIAMETERRANGE
Cable Diameter Range
9.5 - 15.2 mm [ .375 - .6 in ]
CABLEENTRYDIAMETER
Cable Entry Diameter
.2 - 19.1 mm [ .01 - .75 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
SALTSPRAYRESISTANCEHR
Salt Spray Resistance
500 Hr
CONNECTORDETAILSPECIFICATIONNUMBER
Connector Detail Specification Number
AS31001, AS31011, AS31061, AS31071, AS31081
CONNECTORGENERALSPECIFICATIONNUMBER
Connector General Specification Number
AS50151 Solder Contact with ENDBELL