??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR30AB45-1208AI2-CS2514
Bill of material
982775N001
PN
Part Number
982775N001
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
982775N001
TEINTERNALDESCRIPTION
TE Internal Description
TXR30AB45-1208AI2-CS2514
ALIAS
Alias #
3-1197593-9
ADAPTERANGLE
Adapter Angle
45
CONNECTORSYSTEM
Connector System
Cable-to-Cable
TERMINATIONDEVICETYPE
Termination Device Type
Pre-Braided Tinel-Lock, Side-Entry Tinel-Lock Ring, Tinel-Lock Ring
CONNECTORSHELLSIZE
Connector Shell Size
13, B
SEALABLE
Sealable
Yes
BRAIDTYPE
Braid Type
36 Single
ADAPTERENTRYSIZE
Adapter Entry Size
8
TEADAPTERCODE
TE Adapter Code
30
BACKSHELLMATERIAL
Backshell Material
Aluminum Alloy
ADAPTERPLATINGMATERIAL
Adapter Plating Material
Cadmium (SAE AMS-QQ-P-416, Type II, Class 3)
ADAPTERUNDERPLATINGMATERIAL
Adapter Underplating Material
Suitable Material per SAE-AS85049 (500 Hour Salt Spray)
CABLEDIAMETERRANGEMM
Cable Diameter Range
64 - 102 mm
CABLEDIAMETERRANGEIN
Cable Diameter Range
25 - 4 in
CONNECTORDETAILSPECIFICATIONNUMBER
Connector Detail Specification Number
M2884010, M2884011, M2884014, M2884016
TECONNECTORINTERFACECODE
TE Connector Interface Code
30
CONNECTORGENERALSPECIFICATIONNUMBER
Connector General Specification Number
MIL-DTL-28840 Class D,DS