??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR54AB00-2212AI2-CS2472
Bill of material
173575N001
PN
Part Number
173575N001
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
173575N001
TEINTERNALDESCRIPTION
TE Internal Description
TXR54AB00-2212AI2-CS2472
ALIAS
Alias #
6-1191262-2
CONNECTORSYSTEM
Connector System
Cable-to-Cable
TERMINATIONDEVICETYPE
Termination Device Type
Pre-Braided Tinel-Lock, Side-Entry Tinel-Lock Ring, Tinel-Lock Ring
CONNECTORSHELLSIZE
Connector Shell Size
22
SEALABLE
Sealable
Yes
BRAIDTYPE
Braid Type
36 Single
ADAPTERENTRYSIZE
Adapter Entry Size
12
TEADAPTERCODE
TE Adapter Code
54
BACKSHELLMATERIAL
Backshell Material
Aluminum Alloy
ADAPTERPLATINGMATERIAL
Adapter Plating Material
Cadmium (SAE AMS-QQ-P-416, Type II, Class 3)
ADAPTERUNDERPLATINGMATERIAL
Adapter Underplating Material
Suitable Material per SAE-AS85049 (500 Hour Salt Spray)
CABLEDIAMETERRANGEMM
Cable Diameter Range
95 - 152 mm
CABLEDIAMETERRANGEIN
Cable Diameter Range
375 - 6 in
CONNECTORDETAILSPECIFICATIONNUMBER
Connector Detail Specification Number
AS34001, AS34011, AS34041, AS34061, AS34081, AS34091, AS34121, AS34241, AS34461, AS34501, AS34511, AS34541, AS34561, AS34641, AS34671, AS34681, M8372301, M8372302, M8372303, M8372304, M8372305, M8372306, M8372307, M8372308, M8372313, M8372314, M8372336, M8372337, M8372338, M8372339, M8372340, M8372341, M8372342, M8372343, M8372348, M8372349, M8372365, M8372366, M8372367, M8372368, M8372369, M8372371, M8372372, M8372373, M8372374, M8372375, M8372376, M8372377, M8372378, M8372382, M8372383, M8372384, M8372385, M8372386, M8372387, M8372391, M8372392, M8372395, M8372396, M8372397, M8372398, MS3459, MS3470, MS3471, MS3472, MS3474, MS3475, MS3476, NAS 1599, NAS 1641, NAS 1642, NAS 1643, NAS 1650, NAS 1651, NAS 1652, NAS 1653, NAS 1692, NAS 1693, NAS 1694, NAS 1699, NAS 1700, NAS 1701, NAS 1702
TECONNECTORINTERFACECODE
TE Connector Interface Code
54
CONNECTORGENERALSPECIFICATIONNUMBER
Connector General Specification Number
AS50151 Class D,L,U,W Crimp Contact, AS50151 Class D,L,U,W Crimp Contact Less ENDBELL, AS50151 Class L,W Crimp Contact, AS50151 Crimp Contact, AS81703 Series 3, AS81703 Series 3Class E,L, MIL-DTL-26482 Series 2Class A,L, MIL-DTL-83723 Series IClass A,G,R, MIL-DTL-83723 Series IClass G,R, MIL-DTL-83723 Series IIIClass A,G,K,R, MIL-DTL-83723 Series IIIClass A,G,K,R,S, MIL-DTL-83723 Series IIIClass A,G,R, MIL-DTL-83723 Series IIIClass G,R, MIL-DTL-83723 Series IIIClass G,R,W, MIL-DTL-83723 Series IIIClass S, MIL-DTL-83723 Series IIIIClass H