??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR76AB00-1208AI
Bill of material
345431-000
PN
Part Number
345431-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
345431-000
TEINTERNALDESCRIPTION
TE Internal Description
TXR76AB00-1208AI
ALIAS
Alias #
4-1192600-5
PLUGGABLEIOACCESSORYTYPE
Pluggable IO Accessory Type
Tinel-Lock Adapter
TERMINATIONDEVICETYPE
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
CONNECTORSHELLSIZE
Connector Shell Size
12
TERMINATIONDEVICEINCLUDED
Termination Device Included
TR08AI
COLOR
Color
Olive Drab
BACKSHELLMATERIAL
Backshell Material
Aluminum
ADAPTERPLATINGMATERIAL
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TEADAPTERCODE
TE Adapter Code
76
ADAPTERENTRYSIZE
Adapter Entry Size
8
OVERBRAIDTERMINATION
Overbraid Termination
Tinel-Lock Ring
CABLEDIAMETERRANGE
Cable Diameter Range
6.4 - 10.2 mm [ .25 - .4 in ]
CABLEENTRYDIAMETER
Cable Entry Diameter
.2 - 12.7 mm [ .01 - .5 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
SALTSPRAYRESISTANCEHR
Salt Spray Resistance
500 Hr
CONNECTORDETAILSPECIFICATIONNUMBER
Connector Detail Specification Number
Patt 105, Patt 603
CONNECTORGENERALSPECIFICATIONNUMBER
Connector General Specification Number
BS9522 F0017, BS9522 N0001, MIL-DTL-26482 Series 1 (162GB Amphenol), MIL-DTL-26482 Series 1 (PT Socapex), MIL-DTL-26482 Series 1 (PT Teldix), MIL-DTL-26482 Series 1 (PT-SE Socapex), MIL-DTL-26482 Series 1 (PT-SE Teldix), MIL-DTL-26482 Series 1 (SLPT Deutsch), MIL-DTL-26482 Series 1 (SPT Bendix), MIL-DTL-26482 Series 1 (SPT Socapex), NFL 54 125