??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
TXZ32J,TXZ33J - Linear bearing assembly Stroke type
Bill of material
TXZ32J6
MODEL
model
LV1
type
MAT1
Shell material
SUJ2
HN
Housing hardness
HRC60~64
MAT2
Ball material
GCr15
MAT3
Retainer material
Aluminium alloy
MAT4
Seal ring material
Steel
AOT
Anbient operating temp.
-20℃~80℃
CODE
code
VAR02
d
mm
FIX02
d tol
+0.022/+0.013 mm
FIX04
D
mm
FIX06
D tol
0/-0.011 mm
FIX08
La
mm
FIX10
L tol
0/-0.2 mm
FIX12
L1
mm
FIX14
m
mm
FIX16
t
0.5 mm
FIX18
a
mm
FIX20
r
0.5 mm
FIX22
Maximum stroke
mm
FIX24
Number of ball rows
FIX26
Basic rated load C (dynamic)
N
FIX28
Basic rated load C0 (static)
N
FIX95
PDF
PDF