??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-70X-M8-BAS - Inductive Sensor
Bill of material
DW-AD-703-M8-BAS
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Basic
PF
Product family
Full Inox - Series 700
H
Housing size
M8 mm
OD
Operating distance
2 mm
C
Connection
M
Mounting
Embeddable
P
Polarity
OP
Output
Normally open (NO)
I
Interface
SV
Supply voltage
10...30 VDC V
OPR
Operating pressure
≤ 100 bar
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 68 / IP 69K
HSR
Housing size + mounting
M8, Embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
Hz
HM
Housing material
Stainless-steel V2A
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description