AF6024P
Eaton B-Line
Electrical Enclosures & Wireway
Type 4 Enclosures
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{cooperbline/el_enclosure/type_4/type_12_sd_enclos_full_panel.prj},{NB=AF6024P},{A=47.87},{B=19.87},{G=12},{GG=0.102},{LOD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 12 Free-Standing Single-Door Enclosures, Full Panel Accessories - Type 12 / 13 Enclosures
Bill of material
AF6024P
PN
Part No.
AF6024P
AF6024P
A
A - Height
47.87
47.87
Inch
AMM
A - Height
1216
1216
mm
B
B - Width
19.87
31.87
19.87
31.87
Inch
BMM
B - Width
505
mm
PS
Panel Size - Height x Width
47.87x19.87
47.87x19.87
Inch
PSMM
Panel Size - Height x Width
1216x505
1216x505
mm
C
C - Depth
23.12
23.12
Inch
CMM
C - Depth
587
587
mm
ES
Enclosure Size - Height x Width
60.00x24.00
60.00x24.00
Inch
ESMM
Enclosure Size - Height x Width
1216x505
1216x505
mm
G
Gauge
12
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details