??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
Optibelt
Description
Type L - Inch Timing Belt pulleys for cylindrical bores
Bill of material
10 L 050
BEZ
Designation Sales
ANR
Part ID
GTIN
Global Trade Item Number
ZAE
Number of Teeth
AUSFNR
Type ID
ABSN
Number of Flanges
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
FD
Flange Diameter
mm
F
Face Width
mm
K
0 mm
L
mm
M
mm
N
mm
J
mm
D
Pilot Bore
mm
DBMAX
max. Bore Diameter
mm
AUSF
Type
MATERIAL
Material
MATBS
Material Flange
GEWICHT
Weight
kg
OF
Surface Treatment
WG
Balancing Grade
QS
Quality Standard
acc. to ISO 254