您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
SM 12
Optibelt
Metal Products
Taper-Hubs
Bolt on Hubs
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{optibelt/metall/taper_naben/anschraubnaben/typ_sm.prj},{NB=SM 12},{BEZ=SM 12},{ANR=1707970},{GTIN=4014486225662},{TB=1210},{OD=180},{DTK=135},{DA2=90},{DK=75},{GB=25},{BST=6.5},{Z=2.5},{H=9.25},{DB=7.5},{AB=6},{DBMAX=32},{MATERIAL=EN-GJL 200 - DIN EN 1561},{GEWICHT=1.50},{OF=Phosphatiert},{WG=Ungewuchtet},{QS=nach ISO 254},{R1=2},{F1=0,5x45°},{F1H1=0.5},{F1H2=45},{F2=1x45°},{F2H1=1},{F2H2=45},{W1=60},{W2=15}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Optibelt
Description
Type SM
Bill of material
SM 12
BEZ
Designation Sales
SM 12
SM 12
ANR
Part ID
1707970
1707970
GTIN
Global Trade Item Number
4014486225662
4014486225662
TB
Taper-Bushing
1210
1210
OD
Outside diameter
180
180
mm
DTK
135
135
mm
DA2
90
90
mm
DK
75
75
mm
GB
Width over all
25
25
mm
BST
Mounting Web Thickness
6.5
6.5
mm
H
9.25
9.25
mm
DB
Bore Diameter
7.5
7.5
mm
AB
Number of Bores
6
6
mm
DBMAX
max. Bore Diameter TB Metric
32
32
mm
MATERIAL
Material
EN-GJL 200 - DIN EN 1561
GEWICHT
Weight without TB
1.50
1.50
kg
OF
Surface Treatment
Phosphated
WG
Balancing Grade
Not Balanced