??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
ATEK Drive Solutions - Gears & Motors
Description
Type V - Bevel Gearbox
Bill of material
ATEK V 140 1:1 A0-1.1-3000/0000
CNSORDERNO
Order number
TYP
Gearbox type
V
GR
Housing-Edge length
UB
Transmission Ratio
BA
select the model
BS
Mounting Side
EB
downward-facing side
N1
High-speed shaft
1/min
N2
Low-speed shaft
1/min
AF
select the design
INFO
PDF Info
PDF (Online)
P1N
permissible rated input power
kW
P1NT
The thermal nominal power ratings
kW
T2N
permissible rated output torque
Nm
T2MAX
max. permissible output torque
Nm
D
diameter driving shaft
mm
DA
Diameter
mm
L
Width
mm
V
Radius
mm
X
Width
mm
Y
Lenght
mm
Z
Lenght
mm
T
Lenght
mm
DR
Thread
E
Lenght
mm
O
Lenght
mm
P
Diameter
mm
FRN1
permissible radial force at high-speed shaft
N
FAN1
permissible axial force at high-speed shaft
N
FRN2
permissible radial force at slow speed shaft
N
FAN2
permissible axial force at slow speed shaft
N
MM
Moments of Inertia
kgcm^2
CNSMASS
Getriebemasse
kg