??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 12
HELP_VARIABLE
Company
Colson Group
Description
UA - Magnum Round Tread Poly on Aluminum Wheel
Bill of material
UA062280880A
PN
Part No.
DIA
Wheel Diameter
英寸
WIDTH
Tread Width
2
HARD
Hardness
CAP
Capacity
lbs.
HUB
Hub Length
2-7/16
BORE
Bore ID
1-9/16 英寸
BEARING
Bearing ID
1/2 英寸
WEIGHT
Weight
lbs.
ROLLER
Bearing Type
Precision Ball
TEMPR
Temperature Range
-40°F to +180°F