??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
UA1 - Under Voltage Release
Bill of material
ABB - 1SAM201904R1001 + UA1-24 Undervoltage release 24 V
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
UA1
DES
Description
Undervoltage Release, for lateral mounting at the left
DESCSHORT
Short Description
DESCLONG
Long Description
Undervoltage release UA1 releases the manual motor starter or prevents it from being switched on when its voltage supply is interrupted. This can be used in emergency switching circuits or can prevent an automatic restart after voltage interruption. UA1 is attached laterally on the left side of MS116, MS132 or MS165 manual motor starters.
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF003978
Rated control supply voltage Us at AC 50HZ
V
EF003979
Rated control supply voltage Us at AC 60HZ
V
EF003980
Rated control supply voltage Us at DC
-, - V
EF008242
Voltage type for actuating
AC
EF003961
Type of electric connection
Screw connection
EF008256
Number of contacts as normally open contact
0
EF008255
Number of contacts as normally closed contact
0
EF008257
Number of contacts as change-over contact
0
EF001541
Delayed
false
EF005863
Suitable for power circuit breaker
false
EF001543
Suitable for off-load switch
false
EF005826
Suitable for motor safety switch
true
EF001545
Suitable for overload relay
false
CTN
Customs tariff number
85365080
WEBLINK
Deeplink product page
Link to product detail page