??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 12
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UECMS - Stainless Steel Tubular Pull
Bill of material
UECMS-30-300-M8-K
CN
Catalog No.
M
Thread
M8
LM
Dimension Lm
15 mm
H
Dimension H
75 mm
HS
Dimension h
45 mm
B
Dimension B
20 mm
L
Dimension L
mm
L1
Dimension L1
mm
D
Dimension d
30 mm
LOAD
Load
1000 N
MASS
Mass
g