??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Baumer Group
Description
UF401V - Ultrasonic distance measuring sensors
Bill of material
UF401V.DA0-UA1Z.82Y
SD
Scanning range Sd
100 … 1000 mm (nominal)
OUTT
Output type
PC
Protection class
ISO 20653:2013 (IP 68/69K (50bar))
MH
Housing material
PA (glass fiber reinforced, with aluminium inserts)
CT
Connection types
AMPSEAL 16, 3 pin
RT
Response time ton/toff
HT
Hold time (t hold)
MOSR
Maximum output slew rate
TC
Typecode
AN
Article number
AG
soniccone visibility
WS
Website
EP
EPLAN
SF
Sonic frequency
205 ... 235 kHz
WT
Weight
40 g
RA
Repeat accuracy
< 0.5 mm (typical) | < 1 mm at 1000 mm
RES
Resolution
ET
Voltage supply range +Vs
9 … 27 VDC (12 VDC nominal system voltage)
CONS
Current consumption max.
35 mA
OV
Output (Uout)
OC
Maximum output current
OT
Operating temperature
-25 … +70 °C
CS
Approvals/certificates
CE, UL, RoHs | EN ISO 14982:2009 | EN 13309:2010 | ISO 13766:2006 | EN 61000-6-2 | EN 61000-6-3