??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
UGPS2
Bill of material
UGPS2-05-15-1NGTL-2E-1
MODEL
Model No.
UGPS2
OS
Orifice size
ST
Setting type
15 : Dial detection nozzle diameter
STAT
Station no.
OPS
Output style
COL
Lamp color
EC
Electric connection option
AT
Attachments and others
PG
Pressure gauge
SVEC
Solenoid valve electric connection
SV
Solenoid valve voltage
INFOTEXT
Product Info
Product Info
A
123 mm
B
54.5 mm
C
- mm
G
Weight
1190 g