您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English (United States)
QA認證資訊
目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
UGT580
ifm electronic
IO-Link
Sensors / Identification
IO-Link position sensors
IO-Link - Ultrasonic sensors
IO-Link - Ultrasonic sensors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ifm_electronic/245/245_020/245_020_010/245_020_010_040/245_020_010_040_010/ugt580.prj},{NB=UGT580},{BN=UGT580},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/74/db/pc_ugt580aa_01.png},{PRODUKTFOTO=../../../_pool_/74/db/pc_ugt580aa_01.png},{DESCRIPTIONSHORT=UGT580: Ultraschallreflextaster; 53 x 20 x 37,7 mm; Schaltabstand 40...300; (Ta},{DESCLONG=Ultraschallreflextaster; 53 x 20 x 37,7 mm; Schaltabstand 40...300; (Target: 100 x 100 mm); Schließer / Öffner; (parametrierbar); analog; DC; PNP; M12 Steckverbindung; IP 67; Umgebungstemperatur -20...70 °C},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=UGQ00300E1KG/US},{ERPGRSUPPLIER=T1},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ifm electronic
Description
UGT580 - IO-Link - Ultrasonic sensors
Bill of material
UGT580
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
UGT580: ultrasonic diffuse reflection sensor; 53 x 20 x 37.7 mm; Sensing range 4
DESCLONG
Long Description
ultrasonic diffuse reflection sensor; 53 x 20 x 37.7 mm; Sensing range 40...300; (Target: 100 x 100 mm); normally open / normally closed; (parameterisable); analogue; DC; PNP; M12 Connector; IP 67; Ambient temperature -20...70 °C
BN
Bestellnummer
UGT580
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
UGQ00300E1KG/US
ERPGRSUPPLIER
ERP Group Supplier
T1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1