??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
UGT584 - IO-Link - Ultrasonic sensors
Bill of material
UGT584
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
UGT584: ultrasonic diffuse reflection sensor; 53 x 20 x 37.7 mm; Sensing range 8
DESCLONG
Long Description
ultrasonic diffuse reflection sensor; 53 x 20 x 37.7 mm; Sensing range 80...1200; (Target: 200 x 200 mm); normally open / normally closed; (parameterisable); analogue; DC; PNP; M12 Connector; IP 67; Ambient temperature -20...70 °C
BN
Bestellnummer
UGT584
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
UGQ01200E1KG/US
ERPGRSUPPLIER
ERP Group Supplier
T1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1