??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
uick-action clamp rotated 90° - -
Bill of material
314400
BEST
Order No.
314400
B
Width
53,5 mm
H
Height
31,5 mm
L
Length
60 mm
SSTELLE
Interface fitted
SWA 39
BS
Description
Information
Infotext