??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Discontinued product
Product discontinued since 31.05.2022 г.. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Налични продукти: 2
HELP_VARIABLE
Company
CKD
Description
ULKP Pin (P) for rod eye/clevis, bracket and clevis. - ULKP Series common accessory
Bill of material
P2-P-16
TYPE
Type
BORE
Bore size
16 mm
APP
Applicable
C
0.7 mm
D
4.0 mm
CD
5.0 mm
L1
mm
L
mm
G
Weight
g
INFOTEXT
Product Info
Product Info