??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 31 May 2022. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ULKP Eye bracket (B1) - ULKP Series common accessory
Bill of material
P2-B1-16
TYPE
Type
P2-B1-16
BORE
Bore size
16 mm
CD
5.0 mm
E
35 mm
EW
6.4 mm
F
10 mm
G
2.3 mm
H
5.2 mm
I
16 mm
J
28 mm
K
35.2 mm
L
48 mm
M
42 mm
MA
14 mm
WG
Weight
48 g
INFOTEXT
Product Info
Product Info