??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 31 May 2022. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ULKP Rod eye (Y) - ULKP Series common accessory
Bill of material
P2-Y-16
TYPE
Type
P2-Y-16
BORE
Bore size
16 mm
AA
10 mm
CB
6.5 mm
CD
5.0 mm
KK
Thread
M5
G
Weight
20 g
INFOTEXT
Product Info
Product Info