??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
UMAGO - Mirror with painted aluminum frame
Bill of material
S821010SL
CODE
Code
S821010SL
LODDEST
LOD Destination
LODLEVEL
LOD Level
WIDTH
Width
cm
MAT
Material
RA
Steam-free
WT
Watt
6 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
S821010SL
SDESCR1
Very short description 1
INDA Mirr.W/Ligh. rectang. Up.fr.light
SDESCR2
Very short description 2
SPECCHI S821010SL cm100X3 H80 Satin
ARTDESC
Article description
INDA Universali Bathroom cabinet SPECCHI Mirror with Lighting rectangular Upper front light cm100X3 H80 Satin
INTERCODE
International code
EAN-13:8021586866554
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
80 cm
WIDTHCODE
0
10 cm
DEPTH
Depth
3 cm
WEIGHT
Weight
10 kg
SER
Series
Umago
LINE
Mirror with Lighting
MOD
Model
S821010SL
INTRACODE
Intrastat code
70099100
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S82
FINSTRUT
Finishing structure
Silver metal grey