??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
Uni-Dicht-Verschraubung Pg 11, 6,5-9,5mm
Bill of material
HARTING 09000005081
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09000005081
DESCSHORT
Short Description
Cable gland, Pg 11, Clamping range: 6.5 ... 9.5 mm, Material (cable glands): Metal, IP68, Wrench size: 20
DESCLONG
Long Description
Cable gland, Pg 11, Clamping range: 6.5 ... 9.5 mm, Material (cable glands): Metal, IP68, Wrench size: 20
MANUTYPEDESC
Manufacturer Type Description
Uni-Dicht-Verschraubung Pg 11, 6,5-9,5mm
SUPPLIERALTNO
Alternative product number
09 00 000 5081
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC108
Degree of protection (IP), mounted
IP68
AAG623
wrench width 1
20 mm
AAS460
Size of connection thread
PG11
AAS481
Thread type of the cable gland
PG
AAU734
Manufacturer product description
Cable gland, Pg 11, Clamping range: 6.5 ... 9.5 mm, Material (cable glands): Metal, IP68, Wrench size: 20
AAW338
Manufacturer product designation
Cable gland, Pg 11, Clamping range: 6.5 ... 9.5 mm, Material (cable glands): Metal, IP68, Wrench size: 20
BAA039
max. operating ambient temperature
130 °C
BAA351
color
Black
BAB664
material
Metal film
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink