??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 276
HELP_VARIABLE
Company
Spraying Systems
Description
UniJet® D - Nozzles - Metric
Bill of material
B1/4T+D3-33
PN
Sales Part
IC
Inlet Connection Size
1/4 Inch
TT
Male/Female
THD
Thread Types
BSPT
MAT
Materials
ODN
Orifice Diam Nom (mm)
FRC07
Flow Rate Capacity (lpm) at 0.7 bar
FRC15
Flow Rate Capacity (lpm) at 1.5 bar
FRC3
Flow Rate Capacity (lpm) at 3 bar
FRC6
Flow Rate Capacity (lpm) at 6 bar
FRC7
Flow Rate Capacity (lpm) at 7 bar
FRC10
Flow Rate Capacity (lpm) at 10 bar
FRC015
Flow Rate Capacity (lpm) at 15 bar
FRC20
Flow Rate Capacity (lpm) at 20 bar
SA15
Spray Angle at 1.5 bar
SA3
Spray Angle at 3 bar
SA6
Spray Angle at 6 bar
LL
L
mm
SS1
S1
20.62 mm
SS2
S2
17.48 mm